380VDC Input, 24V/170W Active Clamp Forward Reference Design
PMP7391
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses the UCC2894 to control an active clamp forward converter that generates an isolated 24 V at 7 A from a 380-VDC input. This supply is intended to be used with a PFC boost front end and requires an external 12-V bias voltage for housekeeping on the primary side. This supply is up to 91% efficient at full load.

Features
  • 91% efficiency
  • Clamped drain voltage for reduced emissions
  • Compact form factor 64 mm x 90 mm (2.5 in x 3.5 in)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7391.1
(Output Voltage 1)
Vin (Min) (V)320
Vin (Max) (V)380
Vout (Nom) (V)24
Iout (Max) (A)7
Output Power (W)168
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC2894  16V active clamp current mode PWM controller with N-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC2894 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1534 23 Feb 2016
Design files (4)
Title Type Size (KB) Date
PDF 2430 23 Feb 2016
PDF 167 23 Feb 2016
PDF 166 23 Feb 2016
PDF 62 23 Feb 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles