PMP8937

PMP8937

Design files

Overview

This wide input voltage range SEPIC operates from an input of 6V - 48V and produces greater than 89% efficiency. Its compact size and low cost make it idea for automotive and telecom applications.

Output voltage options PMP8937.1
Vin (Min) (V) 6
Vin (Max) (V) 48
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU288.PDF (1200 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR276.PDF (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVU289.PDF (2651 KB)

PCB layer plot file used for generating PCB design layout

SNVR275.PDF (106 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481 — 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8937 Test Results May 22, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos