PMP9386

14Vin to 15.5Vin, 24Vout @ 8A Synchronous Boost Converter Reference Design

PMP9386

Design files

Overview

PMP9385 is a synchronous dual-phase boost converter accepts an input voltage of 14V to 15.5V, and outputs 24V, capable of providing 8A of current to the load.

Features
  • High efficiency design
  • Synchronizable to external clock
  • Cycle-by-Cycle current limit with programmable hiccup mode overload protection
  • Current-sharing accuracy of < +/-10%
  • Bypass Mode capable when Vin > Vout
  • Low component temperature rise
Output voltage options PMP9386.1
Vin (Min) (V) 14
Vin (Max) (V) 15.5
Vout (Nom) (V) 24
Iout (Max) (A) 8
Output Power (W) 192
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU414A.PDF (1058 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR424A.PDF (657 K)

Detailed schematic diagram for design layout and components

SNVR425A.PDF (147 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHM8.PDF (258 K)

Detailed overview of design layout for component placement

TIDRED3A.ZIP (1001 K)

Files used for 3D models or 2D drawings of IC components

TIDCA60A.ZIP (257 K)

Design file that contains information on physical board layer of design PCB

TIDRED2A.PDF (2378 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2951100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9386 Test Results (Rev. A) Sep. 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos