PMP9512

Reference Design - SEPIC Converter Delivers 3.3V at 3.25A from Low Input Voltage

PMP9512

Design files

Overview

This coupled-inductor, 3.3V at 3.25A, SEPIC converter delivers high current in a compact area. This circuit is optimized for input voltages within 3.0V - 3.6V. It is also suitable for battery application.

Features
  • SEPIC converter
  • Greater than 10W output
  • Board length is approximately 47 mm
  • Efficiency approaches 86% at 1A
  • Test report available
Output voltage options PMP9512.1
Vin (Min) (V) 3.33
Vin (Max) (V) 3.6
Vout (Nom) (V) 3.3
Iout (Max) (A) 3.25
Output Power (W) 10.725
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU925.PDF (1883 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREB0.PDF (95 K)

Detailed schematic diagram for design layout and components

TIDREB1.PDF (13 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA54.ZIP (176 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
N-channel MOSFETs

CSD16323Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9512 Test Results Apr. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos