PMP9771

Energy Storage Circuit for Uninterrupted Power Supply and Extending Alkaline Battery Lifetime

PMP9771

Design files

Overview

An alkaline battery and a boost converter are usually used to power the load system which requires high voltage, such as the motor driver in insulin pump. In this reference design, a lithium polymer battery is added to the output of the boost converter to absorb the pulse load current and extend the alkaline battery lifetime. The designed circuit also benefits uninterrupted power supply when the alkaline battery is out of charge.

Features
  • Extend the alkaline battery lifetime
  • Uninterrupted power supply for important load
  • Support low output current capability boost converter
  • This circuit is tested on an evaluation board
Output voltage options PMP9771.1
Vin (Min) (V) .7
Vin (Max) (V) 3.2
Vout (Nom) (V) 4
Iout (Max) (A) .15
Output Power (W) .6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU697.PDF (784 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCA1.PDF (56 K)

Detailed schematic diagram for design layout and components

TIDRCA2.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCA4.ZIP (4929 K)

Files used for 3D models or 2D drawings of IC components

TIDC831.ZIP (675 K)

Design file that contains information on physical board layer of design PCB

TIDRCA3.PDF (297 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost converters (integrated switch)

TPS612200.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article How to use an AA battery as a backup power supply for an insulin pump Jun. 09, 2015
Test report Energy Storage Circuit for Uninterrupted Power Supply Dec. 15, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos