The TAx5x1xQ15B5EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments' two-channel high-performance ADC TAA5412-Q1, a two-channel TAC5412-Q1 or TAC5411-Q1, a single-channel high-performance codec. Other variants listed are also supported where users can replace the U1 unit with the device of interest. The evaluation module is paired with the AC-MB, a flexible motherboard that provides power, control, and digital audio data to the evaluation module.
Features
- Complete evaluation kit for the TAC5x12-Q1 (two-channel codec), TAC5x11-Q1 (single-channel codec), or TAA5412-Q1 (two-channel ADC).
- High-performance mono/stereo codec dynamic range: 120 dB DAC and 110 dB ADC or standard performance 106 dB DAC and 102 dB ADC
- On-board microphones provided for voice recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control, and streaming audio data for easy evaluation
- On-board diagnostic scenarios for analog audio input