TAS2505EVM

TAS2505 2W Class-D Audio Amplifier Evaluation Module

TAS2505EVM

Order now

Overview

The TAS2505 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp up to 4-Ω, the device also features a mono headphone driver and a programmable digital-signal processing block. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP and TDM modes. The programmable digital-signal processing block can support Bass boost, treble, or EQ functions. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by register control. The audio functions are controlled using the I2C ™ serial bus or SPI bus.

The device includes an on-board LDO that runs off the speaker power supply to handle all internal device analog and digital power needs. The included POR as power-on-reset circuit reliably resets the device into its default state so no external reset is required at normal usage; however, the device does have a reset pin for more complex system initialization needs. The device also includes two analog inputs for mixing and muxing in both speaker and headphone analog paths.

Features
  • Digital input mono speaker amp
  • Supports 8-kHz to 96-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2.6 W 4 Ω or 1.7 W Into 8 Ω)
  • Mono Headphone/Lineout Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Embedded Power-on-Reset
  • Integrated LDO
  • Programmable Digital Audio Processing Blocks for Bass Boost, Treble, EQ With up to Six Biquads for Playback
  • Integrated PLL Used for Programmable Digital Audio Processing Blocks
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI control with auto-increment
  • Full Power-Down Control
  • 4mm × 4mm 24-Pin QFN Package
  • Power Supplies:
    • Analog: 1.5 V–1.95 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)

  • TAS2505EVM Evaluation Board
Not Included
  • Codec Control Console GUI; download separately
  • Micro-USB cable

Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital input class-D audio amp with audio processing & integ. load diagnosti

Get started

  1. Order the TAS2505EVM
  2. Download the TAS25xx Codec Control EVM GUI

Order & start development

Evaluation board

TAS2505EVM – TAS2505 Evaluation Module

In stock
Limit: 1
GUI for evaluation module (EVM)

TAS25xx Codec Control EVM GUI – SLAC772.ZIP (3110KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide TAS25xx Codec Control EVM (Rev. A) Oct. 31, 2017
Data sheet TAS2505 2.6-W Digital/Analog Input Class-D Speaker Amplifier With Audio Processing datasheet (Rev. C) May 12, 2021
Certificate TAS2505EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide TAS2505 Application Reference Guide Feb. 14, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos