TAS5412Q1PHDEVM

TAS5412Q1PHDEVM Two-Channel Automotive Digital Amplifier Evaluation Module

TAS5412Q1PHDEVM

Order now

Overview

This evaluation module enables users to test the capabilities of the TAS5412-Q1 including EMC testing to make designing easier and time to market faster. The TAS5412-Q1 two channel Class D amplifier can be designed into applications for automotive audio/infotainment, "smart glass" to electrically control the transmission of light through windows or skylights, seat vibration to alert driver of changing environments, artificial sound generation to create sense of engine noise for electric vehicles just to name a few!

Features
  • Provides a platform to test the ability of the amplifier to deliver 28W/channel into 4 Ω and 46W/channel into 2 Ω at typical car battery voltage (14.4V)
  • Highlights TI's Electromagnetic Compatibility (EMC) leadership
  • Requires minimum external filtering components
  • Includes an easy to use Graphical User Interface (GUI) with indicators for power, fault, mute, standby, and Clip/over-temp-warning
  • Offers full Speaker diagnostics that can be accessed through a USB interface
Speaker amps
TAS5412-Q1 Automotive, 28-W, 2-ch, 6- to 24-V analog SE input Class-D audio amplifier w/ I2C diag & load dump

Order & start development

Evaluation board

TAS5412Q1PHDEVM – TAS5412Q1PHDEVM Two-Channel Automotive Digital Amplifier Evaluation Module

In stock
Limit: 2
GUI for evaluation module (EVM)

TAS5412-Q1 EVM GUI – SLOC298.ZIP (411KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TAS5412Q1PHDEVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet TAS5412-Q1 Automotive Digital Amplifier datasheet (Rev. A) Oct. 15, 2013
User guide TAS5412-Q1 Evaluation Module User's Guide Sep. 13, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos