THS3202EVM

THS3202 Evaluation Module

THS3202EVM

Order now

Overview

The THS3202EVM provides a platform for developing dual amplifier circuits on the same board. The user needs only add power, input signal, and test instruments to operate the EVM. The user can change the feedback and gain resistors to change the gains.

The default configuration is:

  • Channel 1: Gain = +2 or -1 (depending upon which input is connected to the signal source).
  • Channel 2: Gain = +1.

Features
  • Power Supply: Single 6.6 to 15 Vdc, dual +/-3Vdc to +/-7.5 Vdc
  • Power supply ripple rejection
  • Input impedance is 50Ω
  • Decoupling capacitors
  • Output load of 500Ω
  • Connections: Vs-, GND, Vs+, Vin1+, Vin1-, Vin2+, Vin2-, Vout1, Vout2, and testpoints
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs
High-speed op amps (GBW ≥ 50 MHz)
THS3202 2GHz Current Feedback Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS3202EVM — THS3202 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS3202EVM THS3202 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide THS3202EVM User's Guide Oct 11, 2002
Certificate THS3202EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos