TIDA-00026

Programmable, Multi-Chemistry Fast Charge Management Reference Design

TIDA-00026

Design files

Overview

This reference design is a programmable, monolithic IC solution for fast-charge management of nickel cadmium (NiCd), nickel metal-hydride (NiMH), or lithium-ion (Li-Ion) batteries in single- or multi-chemistry applications. It chooses the proper battery chemistry (either nickel or lithium) and proceeds with the optimal charging and termination algorithms. This process eliminates undesirable, undercharged, or overcharged conditions, and allows accurate and safe termination of fast charge.

Features
  • # Series Cells: 1 to 25S
  • Max Input Volts: 25V
  • Max Charge Current: 1A
  • Topology: Switch-Mode

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU067.PDF (1080 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR036.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU068.PDF (456 KB)

PCB layer plot file used for generating PCB design layout

TIDR035.PDF (69 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ2000Switch-mode multi-chemistry battery charger with peak voltagedetection termination

Data sheet: PDF
Battery charger ICs

BQ24170Standalone 1-3 cell 4A synchronous Buck battery charger with Power Path selector

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00026 Test Results Aug 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.