20Mbps Isolated RS-485 Reference Design
TIDA-00058
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides an isolated, 20-Mbps, 3.3-V to 5-V RS-485 interface using the ISO3086T isolated RS-485 transceiver and the TPS76350 high-accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases board space and power consumption.

Features
  • 4000V peak isolation
  • 1/8 unit load - up to 256 nodes on a bus
  • Signaling rates up to 20Mbps
  • 50kV/us typical transient immunity
  • This reference design is orderable


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO3086T  20-Mbps full-duplex 2.5-kVrms isolated RS-485/RS-422 transceiver with integrated transformer driver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
TPS763  150-mA, 10-V, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO3086T Download Download
TPS763 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 533 26 Sep 2013
Design files (3)
Title Type Size (KB) Date
ZIP 323 26 Sep 2013
PDF 98 26 Sep 2013
PDF 162 26 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles