Low Voltage Brushed Motor System TIDA-00115 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require a small footprint. Motor power supply voltage support is 1.8V to 11V, and max current is 1.8A.  Several configuration options allow for easy control over the speed of the motor's rotation, changing the direction of rotation, and sending the system into a low power state when not in operation to reduce power consumption. The motor drive stage has integrated protection from short-circuit, shoot-through, under-voltage, and over-temperature.

Features
  • Compact system design of 19x33 mm
  • Integrated power FETs support 1.8V to 11V and 1.8A
  • Motor speed is easily controlled by the PWM (IN/IN) input interface
  • Low MOSFET  on-Resistance of 280 mΩ
  • Integrated protection for short-circuit, shoot-through, under-voltage, and over-temperature

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8837EVM :
DRV8837 Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8837  1.8A Low Voltage Brushed DC Motor Driver (PWM Ctrl)  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
DRV8837C  1A Low-Voltage H-Bridge Driver  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
DRV8838  1.8A Low Voltage Brushed DC Motor Driver  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8837 Download Download
DRV8837C Download
DRV8838 Download Download
MSP430G2131 Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 226 15 Nov 2013
Design files (2)
Title Type Size (KB) Date
PDF 206 15 Nov 2013
PDF 78 15 Nov 2013
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles