Automotive Resistive Pressure Sensor Interface Reference Design

(ACTIVE) TIDA-00150

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This TIDA-00150 Design provides reference documentation on the PGA400-Q1 which will allow customers to quickly evaluate the automotive qualified PGA400-Q1 System on Chip (SoC) as an interface for their automotive resistive pressure sensor applications. The PGA400-Q1 has a built-in configurable Analog Front-End (AFE) with diagnostics, Sigma-Delta ADC, DACs, SPI, I2C, and a One-Wire Interface (OWI). Also with an integrated 8051 MCU and OTP memory, this chip enables a fully configurable system that can be easily matched to multiple automotive resistive pressure sensor applications. This design incorporates the PGA400Q1EVM board to create the solution.

Features
  • Full SoC with Chopper-stabilized AFE for Resistive Bridge Sensors and integrated 8051 core allowing high level of customization and reduced system complexity
  • Can serve multiple automotive pressure sensor applications as a platform product
  • Algorithms for compensating the sensor’s non-idealities can easily be implemented in software
  • On chip temperature sensor with 10 bit ADC allows for direct signal conditioning and compensation for the sensor's actual temperature environment 
  • Includes test data demonstrating capabilities of PGA400-Q1 to enable quick evaluation of product’s performance
  • AEC-Q100 Qualified

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

PGA400Q1EVM :
PGA400-Q1 evaluation module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PGA400-Q1  Automotive programmable-sensor signal conditioner with microcontroller  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
PGA400-Q1 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date
PDF 187 02 May 2014
PDF 578 02 May 2014
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 1331 02 May 2014
PDF 164 02 May 2014
PDF 932 02 May 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs