TIDA-00151

Automotive Ultrasonic Sensor Interface IC for Park Assist or Blind Spot Detection Systems

TIDA-00151

Design files

Overview

The TIDA-00151 reference design contains a PGA450-Q1 which is a system on Chip (SOC) sensor interface IC for automotive Ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and program memory allow for full configurability for the specific end application.

Application examples are ultrasonic park assist, self parking, blind spot detection and valet parking.

The design files for a small form factor board are included in this design, but thePGA450Q1EVM board was used to collect the test data.

Features
  • Flexibility in transducer selection (40 kHz – 70 kHz)
  • SoC that is highly programmable with integrated 8051 core
  • Integrated LIN2.1 master transceiver
  • Can be directly connected to car battery, no wide input range LDO required
  • Load dump protection
  • AEC Q-100  
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU327.PDF (352 K)

Reference design overview and verified performance test data

TIDU326.PDF (487 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC410.ZIP (80 K)

Detailed schematic diagram for design layout and components

TIDR585.PDF (147 K)

Detailed schematic diagram for design layout and components

TIDR586.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC409.ZIP (54 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Ultrasonic sensor AFEs

PGA450-Q1Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)

Data sheet: PDF | HTML

Start development

Software

GUI for evaluation module (EVM)

SLDC008 PGA450Q1EVM GUI v1.50.3

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
PGA450-Q1 Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)
Hardware development
Evaluation board
PGA450Q1EVM PGA450Q1EVM - Ultrasonic IC Sensor Signal Conditioner Evaluation Module PGA450Q1EVM-S Small Form Factor Evaluation Module for Ultrasonic Sensor IC for Distance/Proximity Sensing
Firmware

TIDCAB3 TIDA-00151 UART & LIN Demo Firmware for PGA450-Q1

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
PGA450-Q1 Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)
Hardware development
Evaluation board
PGA450Q1EVM PGA450Q1EVM - Ultrasonic IC Sensor Signal Conditioner Evaluation Module PGA450Q1EVM-S Small Form Factor Evaluation Module for Ultrasonic Sensor IC for Distance/Proximity Sensing

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide TIDA-00151 Overview May 05, 2014
Technical article Power naps: saving energy using ultrasonic sensing PDF | HTML Aug. 16, 2016
Test report TIDA-00151 Test Results May 05, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos