TIDA-00425

TIDA-00425

Design files

Overview

This reference design extends the link distance and loss budget of high speed SAS-3 data paths, using configurable equalization, de-emphasis, and output voltage. It supports SAS and SATA interfaces from 1.5 Gbps to 12 Gbps using a miniSAS-HD interface.

Features
  • 4x Lane SAS-3 design compatible to an external miniSAS-HD connector.
  • Easily integrates to existing SAS environments with no additional software.
  • Facilitates the use of common FR4 and other low-cost interconnect materials.
  • Improve Signal Integrity and system rubustness
  • Compatible with link training between host and storage system components.
  • Compatible with OOB signaling in SAS/SATA systems
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAC8.PDF (406 KB)

Reference design overview and verified performance test data

TIDRG69.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG70.ZIP (705 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAO7.ZIP (219 KB)

Design file that contains information on physical board layer of design PCB

TIDRG68.PDF (47 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

PCIe, SAS & SATA ICs

DS125BR401A — 12-Gbps 4-lane redriver with equalization

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00425 Test Results Jul 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos