Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE Reference Design
TIDA-00465
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE Reference Design (Rev. A)
(PDF 2580 KB)
11 Nov 2019
Description
TIDA-00465 is an application using TPS23861 as a single port, type 2, PoE auto-mode PSE in a small form factor. The design will inject power onto any Ethernet cable for PoE powered loads up to 30W.
Features
- TPS23861 IEEE 802.3at PSE Controller
- Single Port 30W PoE Injector
- Auto Detection and Classification of PD
- Auto Turn on and Disconnect of PD
- Requires only 48VDC, 40W AC-DC Adapter
See the Important Notice and Disclaimer covering reference designs and other TI resources.