TIDA-00510

TIDA-00510

Design files

Overview

The TPS53355 Inductor-On-Top step-down buck converter design enables high power density through reduction of X-Y PCB area by placing the output inductor on top of the IC and results in 92% minimum efficiency for 66W and 100W output power designs (3.3V and 5V output)  requiring only 4x100µF ceramic output caps.

Features
  • 94% Efficiency at 12VIN, 5Vout,20A output current, 650KHz
  • 6W power loss at 100W Output Power
  • 14mV Output Voltage Ripple at 20A output current
  • Only 4x100µF output ceramic capacitors
  • 27mV Output Voltage Overrshoot in response to 5A to a 10A load increase, 2.5A/µs
  • 58.7°C IC case temperature at 5Vout and 20A output current (100W Output Power)
Output voltage options TIDA-00510.1 TIDA-00510.2
Vin (Min) (V) 10.8 10.8
Vin (Max) (V) 13.2 13.2
Vout (Nom) (V) 5 3.3
Iout (Max) (A) 20 20
Output Power (W) 100 66
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU936.PDF (1993 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDU937.PDF (1934 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREE8.PDF (114 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA64.ZIP (257 KB)

Design file that contains information on physical board layer of design PCB

TIDREE6.PDF (1879 KB)

Detailed schematic diagram for design layout and components

TIDREE7.PDF (1435 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS53355 — High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report TIDA-00510 Test Results (3.3-V Output) Apr 15, 2015
* Test report TIDA-00510 Test Results (5-V Output) Apr 15, 2015
User guide TIDA-00510 FLIR Inspection Report Apr 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos