TIDA-00711

TIDA-00711

Design files

Overview

TIDA-00711 Design is a compact, low cost, high efficiency, dual output, 50W, isolated DC-DC converter solution designed for use in Uninterruptable Power Supplies (UPS), energy storage banks and battery powered systems  that require regulated and isolated power for internal operation. This reference design is an isolated SEPIC converter implemented using the wide input, current mode controller LM5020. The design is low cost due to minimal external component count compared to standard flyback designs realized with 384x series controllers. Additionally, The design operates at high switching frequency of 300kHz, resulting in smaller magnetics and high power density solution. TIDA-00711 design has built-in protections for output overcurrent, and input under-voltage protection. The hardware is tested to meet conducted emission norm EN55011/22 Class A.

Features
  • Designed to power a wide range of applications using batteries - li-ion, li-poly and lead acid, in the voltage range of 18V to 60V
  • High operating efficiency of 92% at 24VDC and 90% at 48VDC
  • High power density solution (40 x 48 x 20 mm) aids to optimize the form-factor of end equipment platforms
  • Dual output: 12V/3A and 12V_ISO/1.0A with tight load regulation of < ± 1% and cross regulation < ± 3%
  • Robust supply protected for output short circuit, over load and input under voltage lockout
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCO3A.PDF (5590 KB)

Reference design overview and verified performance test data

TIDRPH7.PDF (165 KB)

Detailed overview of design layout for component placement

TIDRPH6.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPH9.ZIP (2015 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD31.ZIP (499 KB)

Design file that contains information on physical board layer of design PCB

TIDRPH8.PDF (559 KB)

PCB layer plot file used for generating PCB design layout

TIDRPH5.PDF (461 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5020 — 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF
MOSFETs

CSD19534Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide 50W, 91% Efficiency, Low Cost, Compact Isolated DC-DC Converter Design Guide (Rev. A) Dec 15, 2016
Application note SEPIC outperforms the flyback, John Betten and Robert Kollman Jan 4, 2017
Application note Using the TPS55340 as a SEPIC.. (Rev. A) Jul 18, 2012
Analog design Journal Benefits of a coupled-inductor SEPIC converter Jun 17, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos