Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design
TIDA-00756
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00756 TI Design uses nano-power operational amplifiers, comparators, system timers, temperature sensors, and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon monoxide detector implementation. These technologies lead to an extremely long battery life, over 10 years with a standard CR2032 lithium ion coin cell battery, which could be used for applications including gas detection or air quality monitoring. The carbon monoxide detector has sensitivity up to 1000 ppm with a standby current of 1.07-µA. The design guide includes techniques for system design, detailed test results, and information to get the design up and running quickly.

Features
  • Use of nano-power analog ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
  • Carbon monoxide gas sensor and analog logic always powered on to enable continuous monitoring and fast response times
  • Bluetooth® Low Energy (BL) wireless connectivity reduces installation costs and allows multiple sensors to communicate with single host
  • Self-check and end-of-life monitoring recognizes malfunctioning gas sensor and reports status every five minutes (configurable)
  • Carbon monoxide gas detection range of 0 to 1000 ppm with ±15% accuracy

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
LPV811  Single Channel 450nA Precision Nanopower Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV3691  Nanopower, small-size, single comparator  Amplifiers  Sample & Buy Not Available
TMP103  ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPL5111  Ultra low power system timer (35 nA) for power gating in duty cycled applications  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2650 Download Download
Download Download
Download Download
LPV811 Download Download
TLV3691 Download
Download Download
TMP103 Download -
TPD1E10B06 Download Download
TPL5111 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application note (1)
Title Type Size (KB) Date
PDF 142 06 Feb 2018
User guide (1)
Title Type Size (KB) Date
PDF 3087 13 Nov 2017
Design files (6)
Title Type Size (KB) Date
PDF 2051 08 Nov 2016
PDF 82 02 Nov 2016
PDF 2341 25 Oct 2016
PDF 1042 25 Oct 2016
ZIP 812 25 Oct 2016
ZIP 1916 25 Oct 2016
More literature (1)
Title Type Size (KB) Date
ZIP 4561 30 Jun 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles