TIDA-00896

LDO Regulator Post AC/DC Rectifier Ripple Cleaner Reference Design for Industrial Applications

TIDA-00896

Design files

Overview

The TIDA-00896 reference design provides an easy to implement, low standby current and isolated AC to DC rectification. The AC input voltage is regulated to a ripple free 3.3V using LM2936 a low dropout (LDO) linear regulator. The 3.3V voltage rail is ideal to power microcontrollers which are intended to operate in a low power standby mode most of the time. The low standby quiescent current consumption of LM2936 minimizes the power consumption during the long low power cycles of the system.

Features
  • Low stand by current regulator (IQ < 20uA at 100 µA load)
  • Easy to implement AC to DC rectification and regulation
  • AC grid power to 3.3V regulated DC voltage
  • -30 mV maximum load regulation from nominal output voltage
  • 27 mV> load transient with a 30 mA/10 µs load step
  • 50 mA maximum output current, with short circuit current limit protection
  • Input and transient voltage protection
  • TIDA-00896 provides: design guide, test data and design files for the post AC to DC voltage regulator and ripple cleaner regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB95.PDF (773 KB)

Reference design overview and verified performance test data

TIDRKA3.PDF (29 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBR7.ZIP (1159 KB)

Design file that contains information on physical board layer of design PCB

TIDRKA4.PDF (359 KB)

PCB layer plot file used for generating PCB design layout

TIDRKA2.PDF (156 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LM293650-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide LDO Regulator Post AC DC Rectifier Ripple Industrial Applications Design Guide Dec 10, 2015
Technical article Decrease power consumption with an LDO PDF | HTML Jul 19, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.