TIDA-010963

TIDA-010963

Design files

Overview

This reference design implements a Digital Addressable Lighting Interface (DALI) 103 utilizing the MSPM0 microcontrollers, which meets compliant hardware and software requirements for IEC 62386-103. The design features a customizable DALI transceiver, power supply, isolation and firmware that enables seamless communication for advanced lighting control.

Features
  • Full hardware interface implementation and onboard power supply to support 16VDC on the DALI bus
  • Functions to receive and transmit DALI commands and responses respectively:
    • Half-duplex digital communication using Manchester Encoding
    • Support for DALI 103 commands
  • Support for multicontroller topology (collision detection, collision avoidance and collision recovery)
Output voltage options TIDA-010963.1
Vin (Min) (V) 24
Vin (Max) (V) 24
Vout (Nom) (V) 16
Iout (Max) (A) .25
Output Power (W) 4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB0.PDF (989 KB)

Reference design overview and verified performance test data

SLURB35.PDF (152 KB)

Detailed overview of design layout for component placement

SLURB36.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB37.ZIP (1847 KB)

Files used for 3D models or 2D drawings of IC components

SLVC877.ZIP (816 KB)

Design file that contains information on physical board layer of design PCB

SLURB38.PDF (5563 KB)

PCB layer plot file used for generating PCB design layout

SLVRBR6.PDF (2567 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV61047 — 20VIN, 28VOUT, 2.2A non-synchronous boost converter with SOT23-5 DDC package

Data sheet: PDF | HTML
Low-power MCUs

MSPM0L1306 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA

Data sheet: PDF | HTML
Opto-emulators

ISOM8111 — DC input, transistor output, single channel, opto-emulator with 150% to 230% CTR

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Digital Addressable Lighting Interface 103 Reference Design Based on MSPM0 PDF | HTML Jul 3, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos