TIDA-011043

TIDA-011043

Design files

Overview

This reference design is a small ADS-B receiver that can capture both 1090MHz and 978MHz ADS-B packets simultaneously. The ADS-B packets are detected, demodulated, and sent to a host by UART for ADS-B data processing.

Features
  • Supports both 978MHz and 1090MHz ADS-B packet formats
  • Small-size 426mm2 board space for ready-to-fly testing
  • Supports 5V or 3.3V supply input
  • Achieves <5% packet error rate between –38dBm to –86dBm signals at 1090MHz
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SPIU024.PDF (1270 KB)

Reference design overview and verified performance test data

SPRM900.ZIP (144 KB)

Detailed overview of design layout for component placement

SPRM902.PDF (307 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SPRM901.ZIP (2832 KB)

Files used for 3D models or 2D drawings of IC components

SPRCAM2.ZIP (521 KB)

Design file that contains information on physical board layer of design PCB

SPRM899.PDF (852 KB)

PCB layer plot file used for generating PCB design layout

SPRM898.PDF (852 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RF low noise amplifiers (LNAs)

TRF3302 — 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-011043 Dual-Band ADS-B Receiver PDF | HTML Nov 13, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos