TIDA-01374

TIDA-01374

Design files

Overview

This automotive reference design details a solution for a stop light and a tail light. The automotive battery directly supplies the TPS92830-Q1 linear lightemitting-diode (LED) controller used in this design, which allows the designer to use the same LEDs for both functions. This reference design also features robust electromagnetic compatibility (EMC) performance, full protection, and diagnostics.

Features
  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passes ISO11452-4 BCI Test
  • Stop Light and Tail Light LED Reuse by Using Device Internal PWM Generator
  • LED-String Open-Circuit, Short-to-Ground, and Short-to-Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as One-Fails–All-Fail or Only-Failed-Channel-Off
  • LED Binning Function by Using Analog Dimming Input Pin
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD54.PDF (1972 KB)

Reference design overview and verified performance test data

TIDRW63.PDF (125 KB)

Detailed overview of design layout for component placement

TIDRW62.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW65.ZIP (545 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEN0.ZIP (277 KB)

Design file that contains information on physical board layer of design PCB

TIDRW64.PDF (1020 KB)

PCB layer plot file used for generating PCB design layout

TIDRW61.PDF (182 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92830-Q1 — Automotive 3-channel high-side high-power constant-current Linear LED controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide EMC-Compliant, Automotive Stop Light and Tail Light Reference Design May 9, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos