TIDA-01626

Low Power Temperature Digital Meter Reference Design

TIDA-01626

Design files

Overview

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.

Features
  • Digital Display of Temperature
  • Compact - Less than 2" x 1.5"
  • Battery Powered by common CR2032 coin cells
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDW6.PDF (540 K)

Reference design overview and verified performance test data

TIDRWQ8.PDF (140 K)

Detailed schematic diagram for design layout and components

TIDRWQ9.PDF (40 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWR0.PDF (109 K)

Detailed overview of design layout for component placement

TIDRWR2.ZIP (569 K)

Files used for 3D models or 2D drawings of IC components

TIDCES6.ZIP (554 K)

Design file that contains information on physical board layer of design PCB

TIDRWR1.PDF (484 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

TMP1160.2C digital temperature sensor, 64-bit non-volatile memory

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMP116METER-EVM — Low Power Temperature Digital Meter

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

SBOC488 TMP116METER-EVM Software

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMP116METER-EVM Low Power Temperature Digital Meter

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Low-Power, High-Accuracy Temperature Meter Board Reference Guide Jul. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos