TIDA-050041

TIDA-050041

Design files

Overview

This reference design for TPS92611-Q1 is an automotive rear light EMC compliant design. This is a direct connection to battery application with multiple single channel device and the fault pins are connected together to realize one-fails-all-fail function. This reference design provides some recommendations to pass the bulk current injection (BCI) test based on ISO11452-4 test 200mA substitution method and HKMC ES96200 standard.

Features
  • Pass bulk current injection (BCI) Test: – ISO11452-4 200mA standard – HKMC ES96200 standard
  • Support one-fails-all-fail function
  • Suit off-board driving application
Output voltage options TIDA-050041.1
Vin (Min) (V) 9
Vin (Max) (V) 16
Vout (Nom) (V) 9
Iout (Max) (A) .1
Output Power (W) .9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEW5.PDF (223 KB)

Reference design overview and verified performance test data

TIDT175.PDF (835 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDT176.PDF (1406 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM556.PDF (230 KB)

Detailed overview of design layout for component placement

TIDM555.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM558.ZIP (770 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT9.ZIP (123 KB)

Design file that contains information on physical board layer of design PCB

TIDM557.PDF (298 KB)

PCB layer plot file used for generating PCB design layout

TIDM554.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92611-Q1 — Automotive Single-channel LED driver with 300mA output, open and short detection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Bulk Current Injection (BCI) Compliant Automotive Rear Light Reference Design PDF | HTML Apr 19, 2020
* Test report TIDA-050041 Test Report (Closed Loop) Apr 15, 2020
* Test report TIDA-050041 Test Report (Substitution) Apr 15, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00264 — Automotive Rear Light EMC Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos