TIDEP-01036

TIDEP-01036

Design files

Overview

This design provides a low-cost and small form factor reference for a Kick-to-Open (KTO) end application based on AWRL1432, TI’s single-chip 77GHz automotive radar sensor. The AWRL1432 device runs a machine learning based gesture sensing algorithm, which detects the kick gesture to activate a power lift-gate, power trunk, or power sliding door on an automobile.

Features
  • 12V automotive battery connection support
  • Very small form-factor design (36mm × 24mm)
  • Wide antenna with Field-of-View (FoV) — 120°
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF96.PDF (1199 KB)

Reference design overview and verified performance test data

TIDMDF4.PDF (316 KB)

Detailed overview of design layout for component placement

TIDMDF3.PDF (161 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDF6.ZIP (812 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGS5.ZIP (5382 KB)

Design file that contains information on physical board layer of design PCB

TIDMDF5.ZIP (1180 KB)

PCB layer plot file used for generating PCB design layout

TIDMDF2.PDF (631 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWRL1432 — Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor

Data sheet: PDF | HTML
DC/DC converters

LMR43620-Q1 — Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ

Data sheet: PDF | HTML
DC/DC converters

TPS628502-Q1 — 2.7-V to 6-V, 2-A automotive step-down converter in SOT583 package

Data sheet: PDF | HTML
LIN transceivers

TLIN1021A-Q1 — Automotive Fault-Protected LIN Transceiver with Inhibit and Wake

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide mmWave Radar Sensor Kick-to-Open Reference Design PDF | HTML Oct 25, 2024

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment
SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-L-SDK — Software for xWRL1432, xWRL6432, xWRL6844 and xWRL6843
SOFTWARE PROGRAMMING TOOL
UNIFLASH — UniFlash flash programming tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos