TIDM-FRAM-WATERMETER

Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

TIDM-FRAM-WATERMETER

Design files

Overview

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and reduces CPU engagement, which helps to reduce overall power consumption.

Features
  • Magnetic pulse measurement
  • 2.9uA standby current
  • Non-volatile on-chip FRAM real-time storage
  • Support NFC and Sub-1GHz BoosterPack
  • Battery voltage monitor
  • This end equipment design is tested and includes HW, firmware, GUI, demo and User's Guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU517A.PDF (10289 K)

Reference design overview and verified performance test data

TIDRAX2.PDF (101 K)

Detailed schematic diagram for design layout and components

TIDRAX3.PDF (61 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAX5.ZIP (150 K)

Detailed overview of design layout for component placement

TIDRAX6.ZIP (2880 K)

Files used for 3D models or 2D drawings of IC components

TIDC668.ZIP (4143 K)

Design file that contains information on physical board layer of design PCB

TIDRAX4.ZIP (373 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV883712-V, 1.8-A H-bridge motor driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS782150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD753.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC664 Water Meter Implementation with FRAM Microcontroller Software

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Water Meter Implementation With MSP430FR4xx Design Guide (Rev. A) Oct. 15, 2014

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR4133 MSP430FR4133 LaunchPad™ development kit

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
ENERGYTRACE EnergyTrace Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos