Current Sensing Solution, 10uA-10mA, Low-side, Single Supply
TIPD104
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Reference Design provides the theory, component selection, and simulation of a single-supply, precision low-side current sensing solution that can accurately detect load currents from 10uA-10mA. The corresponding linear output is from 100mV to 4.9V. While traditional op amps can be used for such an application, the INA326 instrumentation amplifier enables a differential measurement and minimizes errors due to PCB parasitic. The INA326 can be used in low-side current sensing because the unique internal circuit topology allows for linear rail-to-rail input and output operation. A unique yet simple gain switching network was implemented in order to realize the wide load current range.

See more TI Precision Designs

Features
  • Senses current from 10uA-10mA
  • Less than 0.1 % Error
  • Outputs 100mV to 4.9V
  • Single-Supply Solution
  • Low-Side Measurement
  • Unique gain-switching network
  • Utilizes INA326 RRI/O Instrumentation Amplifier

This reference design includes:
  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Modification Options

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA326  Precision, Low Drift, CMOS Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA326 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 360 19 Sep 2013
Design files (3)
Title Type Size (KB) Date
ZIP 83 19 Sep 2013
PDF 186 06 Sep 2013
PDF 81 06 Sep 2013
Related Tools & Software

Design tools & simulation (1)

Name Part Number Tool Type
SPICE-based analog simulation program  TINA-TI  Simulation tool 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles