TLV767EVM-014

TLV767EVM-014

Order now

Overview

The TLV767 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TLV767, which is a 1-A positive-voltage linear regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1 A.

Features
  • Supports input voltages from 2.5 V to 16 V
  • Supports output voltages from 0.8 V to 13.6 V
  • Low quiescent current (IQ): 50 µA (typ)
  • High power-supply rejection ratio (PSRR): 70 dB at 1 kHz
  • Minimum specified current limit: 1.1 A
Linear & low-dropout (LDO) regulators
TLV767 — Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator
Download View video with transcript Video

Order & start development

Evaluation board

TLV767EVM-014 — TLV767 adjustable- and fixed-output, 1-A, 16-V, positive-voltage LDO regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLV767EVM-014 — TLV767 adjustable- and fixed-output, 1-A, 16-V, positive-voltage LDO regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TLV767EVM-014 Evaluation Module User's Guide Nov 14, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos