Unknown
TMS570_SAFETY_MCU_DEMOS
Safety Demos using TMS570 MCU
TMS570_SAFETY_MCU_DEMOS
Overview
The TMS570 Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the TMS570LS family of microcontrollers. The demos are designed to be run on a PC in conjunction with the TMS570 Microcontroller Development Sick or the TMS570 Microcontroller Development Kit (MDK).
Features
The software includes the following demonstrations:
- Safety Features Demo: Highlights the TMS570 built in self test and error detection/reporting features
- Ambient Light Sensor Demo: Displays the level of ambient light applied to the board
- Temperature Sensor Demo: Displays the temperature of the board
- LED Light Show: Allows the user to turn on or off the LEDs on the board
- Documentation: Links the user to the TMS570 web page for microcontroller related documentation download
- Code Composer Studio: Allows the user to view the microcontroller demo source code in Code Composer Studio
Downloads
Supported products & hardware
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.