TPA6030A4EVM

TPA6030A4 Evaluation Module (EVM)

TPA6030A4EVM

Order now

Overview

The TPA6030A4 is a 3-W stereo audio power amplifier designed for 12V applications with a 16-Ohm minimum speaker impedance. Features including DC volume control and integrated stereo headphone drive make this device ideal for 15" to 17" audio enhanced flat panel displays.

Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA6030A4EVM. In addition, the TPA6030A4EVM User's Guide contains the schematic, layout and bill of materials that can be used as a reference design.

Features
  • 3-W stereo output drive into 16-ohm speakers from a 12-V supply
  • DC volume control
  • Stereo headphone drive
  • Differential inputs
  • Depop circuitry
  • Surface mount package
General-purpose audio amplifiers
TPA6030A4 3-W, stereo, 7.0- to 15.0- V, analog input Class-AB audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPA6030A4EVM — TPA6030A4 Evaluation Module (EVM)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPA6030A4EVM TPA6030A4 Evaluation Module (EVM)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPA6030A4EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPA6030A4EVM - User Guide (Rev. A) Nov 4, 2002

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos