TPS1686-87EVM

TPS1686-87 evaluation module for eFuse

TPS1686-87EVM

Order now

Overview

The TPS1686-87EVM is used to evaluate the performance of the TPS1686 eFuse device. The TPS1686-87EVM comes with TPS16861 eFuse to evaluate a 54V (typical) and 10A (steady state) design.

Features
  • 40V to 60V (typical) operation
  • 10A programmable circuit breaker threshold
  • Adjustable reference voltage for over-current protection
  • Undervoltage and overvoltage protections
  • Adjustable output voltage slew rate control using onboard jumpers
  • Adjustable transient current blanking timer using onboard jumpers
  • Adjustable scalable fast-trip threshold using onboard jumpers
  • TVS diode for input and Schottky diode for output transient protections
  • LED status for power good and fault indications
  • Options to engage the enable power cycle and the quick output discharge (QOD)
eFuses (integrated hot swaps)
TPS1686 9V to 80V, 16mΩ, 10A eFuse with accurate and fast current monitor
Download View video with transcript Video

Order & start development

Evaluation board

TPS1686-87EVM — TPS1686-87 evaluation module for eFuse

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS1686-87EVM TPS1686-87 evaluation module for eFuse

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS1686EVM TPS1686 Evaluation Module for eFuse (Rev. A) PDF | HTML Oct 29, 2025
Certificate TPS1686-87EVM EU Declaration of Conformity (DoC) Jun 9, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos