The TPS22933AEVM-005 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22933A Small, Automatic Triple Load Switch with Low-Dropout Voltage Regulator. The EVM allows the user to apply different input voltages (2.5V-12.0V) to any of three inputs under different loading conditions (0-50mA) to the TPS22933A. Output, input and switching waveforms can be monitored on the EVM.
Features
- Small MicroQFN-8 package 1.5mm*1.5mm
- Input Voltage Range: 2.5-V to 12.0-V
- Three Integrated Load Switches Automatically Chooses Highest Input
- Switchover time 50µs
- Integrated 50mA 3.6V LDO
- Always ON LED Output
- Enabled LED Output with Quick Output Discharge
- Low ON-Resistance (3 Ohms)
- 50-mA Maximum Continuous Switch Current
- Low Threshold Control Input