TPS22999EVM

TPS22999EVM

Order now

Overview

The TPS22999 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22999. The TPS22999  is a 4.5-V, 7.5-mΩ, 1.5-A Fast Turn-On Load Switch With Limited Inrush Current. The EVM allows the user to configure the TPS22999 across it's full voltage and current rating. Output, input and switching waveforms can be monitored on the EVM.

Features
  • VIN input voltage range: 0.1 V to Vbias 1-V
  • VBIAS input voltage range: 2.3V to 5.5V
  • Onboard CIN and COUT capacitors with landing pads for optional additional capacitance
  • Access to the VIN, VOUT, EN, VBIAS, PG, and GND pins of the TPS22999 load switch
Load switches
TPS22999 — 4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch with limited inrush current
Download View video with transcript Video

Order & start development

Evaluation board

TPS22999EVM — TPS22999 evaluation module for 4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22999EVM — TPS22999 evaluation module for 4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22999 Evaluation Module User's Guide (Rev. A) PDF | HTML Nov 6, 2023
Certificate TPS22999EVM EU Declaration of Conformity (DoC) Jun 16, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos