TPS2HC120EVM

TPS2HC120-Q1 evaluation module

TPS2HC120EVM

Order now

Overview

The TPS2HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS2HC120-Q1 high-side switch. The evaluation module is fully equipped to test the TPS2HC120-Q1 to ease the device integration to various power system applications. The TPS2HC120EVM is designed to be used as a stand-alone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.

Features
  • Operating voltage: 3V to 28V
  • Ambient operating temperature: -40°C to 125°C
  • Adjustable current limit with external resistor
  • Onboard LDO allowing for control signal manipulation
  • Output jumper to support inductive discharge configurations
High-side switches
TPS2HC120-Q1 Automotive, two-channel 120mΩ smart high-side switch with low-power mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS2HC120EVM — TPS2HC120-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2HC120EVM TPS2HC120-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2HC120-Q1 Evaluation Module PDF | HTML Feb 20, 2025
Certificate TPS2HC120EVM EU Declaration of Conformity (DoC) Jan 24, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.