TPS40090EVM-002

TPS40090EVM-002 Evaluation Module

TPS40090EVM-002

Order now

Overview

The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.

TPS40090EVM-002 can be configured into 2-, 3- or 4-phase operation. For 2-phase operation,populate R65 and R66 to tie PWM2 and PWM4 up to internal 5 V and leave components in related phases unpopulated. For 3-phase operation, tie PWM4 to BP5 through R66 only. For 4-phase operation, leave both R65 and R66 unpopulated. In this user's guide, all the tests are conducted under 4 phase operation.

Features

Features the TPS40090 with the TPS2834 driver to step down 12 V to 1.5 V at 100 A.

DC/DC controllers
TPS40090 4 Channel Multiphase Buck DC/DC Controller TPS40091 4 Channel Multiphase Buck DC/DC Controller with Tri-state

 

MOSFETs
CSD17505Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.5 mOhm CSD17522Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 8.1 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40090EVM-002 — TPS40090EVM-002 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40090EVM-002 TPS40090EVM-002 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40090EVM-002 (Rev. A) Jan 7, 2005
Certificate TPS40090EVM-002 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos