TPS54340-Q1EVM-593

TPS54340-Q1EVM-593

Order now

Overview

The TPS54340-Q1EVM-593 is a fully assembled and tested circuit for evaluating the TPS54340-Q1 Step-Down Converter. The TPS54340-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 3.5A. Additional input filtering is used for reducing conducted emissions.

Features

4.5 V to 42 V Input Supply Voltage

Integrated 90-mΩ High Side N-Channel MOSFET

146 µA Operating Quiescent Current

2 µA Shutdown Current

100 kHz to 2.5 MHz Switching Frequency

Adjustable UVLO Voltage and Hysteresis

DC/DC converters
TPS54340-Q1 — Automotive 4.5V-42VIN, 3.5A, Step-Down Converter with Eco-mode™ TPS54340B-Q1 — Automotive, 4.5V to 42V Input, 3.5A Step-Down Converter With Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54340-Q1EVM-593 — TPS54340-Q1EVM-593 Evaluation Module/Circut Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54340-Q1EVM-593 — TPS54340-Q1EVM-593 Evaluation Module/Circut Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Evaluation Module for the TPS54340-Q1 Step-Down Converter Sep 24, 2013
Certificate TPS54340-Q1EVM-593 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos