TPS544B27EVM

TPS544B27EVM

Order now

Overview

The TPS544B27EVM is an evaluation module for the TPS544B27 DC/DC synchronous buck converter with a digital PMBus® and a series voltage identification (SVID) interface to accommodate Intel® processors. The evaluation module accepts an 8V to 16V input and can deliver an output current up to 20A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space.

Features
  • Regulated 1.8V output up to 20A DC output current
  • Convenient test points for probing critical waveforms
  • PMBus connector for easy connection with the TI USB adaptor
Download View video with transcript Video

Order & start development

Evaluation board

TPS544B27EVM — TPS544B27 evaluation module

Supported products & hardware

TPS544B27EVM — TPS544B27 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS544B27EVM 4V to 18V, 20A, Step-Down Converter Evaluation Module PDF | HTML Apr 15, 2025
Certificate TPS544B27EVM EU Declaration of Conformity Apr 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos