TPS544C26EVM

TPS544C26 4-V to16-V, 35-A step-down converter evaluation module

TPS544C26EVM

Order now

Overview

The TPS544C26EVM is an evaluation module for the TPS544C26 DC/DC synchronous buck converter with a digital I²C and a serial voltage identification (SVID) interface to accommodate Intel processors. The evaluation module accepts an 8-V to 16-V input and can deliver an output current up to 35-A. The converter uses D-CAP+™ control mode for fast transient response, using less output capacitance to save board space.

Features
  • Designed for higher efficiency and includes test points and jumpers to configure the TPS544C26
  • Default switching frequency is set to 800 kHz
  • Default output voltage is set to 1.1 V
  • Accomodates Intel Eagle and Birch Stream SVID schemes for enterprise server applications
  • Uses a 120-nH Coilcraft inductor, SLC1175-121
DC/DC converters
TPS544C26 4-V to 16-V, 35-A SVID and I²C synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS544C26EVM — TPS544C26 4-V to16-V, 35-A step-down converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS544C26EVM TPS544C26 4-V to16-V, 35-A step-down converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS544C26EVM 4-V to 16-V, 35-A Step-Down Converter Evaluation Module PDF | HTML Aug 25, 2022
Certificate TPS544C26EVM EU RoHS Declaration of Conformity (DoC) Aug 5, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.