TPS546D24AEVM

Fixed frequency synchronous buck converter 2-phase evaluation module

TPS546D24AEVM

Order now

Overview

The TPS546D24AEVM-2PH evaluation module (EVM) is a two-phase buck converter with two TPS546D24A devices. The TPS546D24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 16-V supply. The device allows programming and monitoring via the PMBus interface.

Features
  • 2x stacked devices with current sharing
  • Selectable internal compensation
  • PMBus programmable switching frequency from 225 kHz to 1.5 MHz
  • PMBus telemetry for VOUT, IOUT and internal die temperature
  • Adaptive voltage scaling (AVS) and margining
  • Remote differential remote sensing with internal FB divider for <1% total VOUT error from -40°C to 150°C TJ
Buck converters (integrated switch)
TPS546D24A 2.95-V to 16-V input, stackable 40-A, SWIFT™ synchronous buck converter with pin-strapping/PMBus®
Download

Order & start development

Evaluation board

TPS546D24AEVM-2PH – Fixed frequency synchronous buck converter 2-phase evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Stacking TPS546D24A Two-Phase Evaluation Module Jul. 30, 2019
More literature TPS546D24AEVM-2PH EU Declaration of Conformity (DoC) Dec. 04, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos