TPS546D24EVM-856

TPS546D24EVM-856

Order now

Overview

The TPS546D24AEVM-2PH evaluation module is a two-phase interleaved power supply with two TPS546D24 devices on the board. The design provides a regulated 0.8-V output up to 80-A DC steady-state output current. The device allows programming and monitoring via the PMBus interface. Output current is evenly distributed in the two devices; both the negative and positive output terminals are connected together.

Features
  • 550-kHz operation
  • Current, voltage, and temperature monitoring via PMBus
  • 5-mVpp ripple at 80 A
  • Module supports 5-V to 16-V input
DC/DC converters
TPS546D24 — 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ buck converter with PMBus
Download View video with transcript Video
Important note

User's guide and other information are available. Request now

Order & start development

Evaluation board

TPS546D24EVM-856 — 40-A fixed frequency non-compensation stackable synchronous buck converters evaluation module

Supported products & hardware

TPS546D24EVM-856 — 40-A fixed frequency non-compensation stackable synchronous buck converters evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS546D24EVM-856 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos