TPS548C26EVM

TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

TPS548C26EVM

Order now

Overview

The TPS548C26 evaluation module (EVM) accepts an 8 V to 16 V input and can deliver an output current up to 35 A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space. The high-side and low-side MOSFETs are incorporated inside the package along with the gate-drive circuitry. Fixed frequency advanced current mode control allows you to synchronize the regulators to an external clock source. This EVM includes an enable pin and a power good output which can be used for sequencing multiple regulators.

Features
  • 8 V to 16 V input voltage range
  • Fixed 3.3 V output voltage
  • Selectable switching frequency: 0.6 MHz, 0.8 MHz, 1 MHz, 1.2 MHz
  • Selectable cycle-by-cycle valley current limit: 19 A, 26 A, 33 A and 39 A
  • Selectable soft start time: 1 ms, 2 ms and 4 ms
  • External bias input available
DC/DC converters
TPS548C26 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter TPS548D26 4-V to 16-V, 40-A synchronous D-CAP+™ step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS548C26EVM — TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS548C26EVM TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS548C26EVM 4-V to 16-V, 35-A Step-Down Converter Evaluation Module PDF | HTML Nov 30, 2022
Certificate TPS548C26EVM EU RoHS Declaration of Conformity (DoC) Nov 1, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.