TPS61388Q1EVM-093 is a prototype evaluation module and is available in limited quanitities
TPS61388Q1EVM-093
TPS61388-Q1 evaluation module
TPS61388Q1EVM-093
Overview
The TPS61388Q1EVM helps to evaluate the behavior and performance of the TPS61388Q1 at different input voltages, output voltages, and load conditions. This EVM is designed for 9V to 16V input voltage and 30V output voltage applications. This EVM has test points of TP1 and TP2 for input voltage measurement, TP3 and TP6 for output voltage measurement, TP7 for SW measurement, TP4 and TP5 for loop test, respectively.
Features
- Output current 1A
- Up to 89% efficiency at VIN = 9V to VOUT = 30V, and IOUT = 0.5A
- Passthrough when Vin > 30V
- Selectable auto PFM and forced PWM mode
- Output overvoltage protection
- Synchronization capability to external clock
Order & start development
Evaluation board
TPS61388Q1EVM-093 — TPS61388-Q1 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
TPS61388Q1EVM-093 — TPS61388-Q1 evaluation module
Technical documentation
=
Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | TPS61388Q1EVM-093 Evaluation Module User's Guide | PDF | HTML | Sep 22, 2025 |
| Certificate | TPS61388Q1EVM-093 EU Declaration of Conformity (DoC) | Aug 20, 2025 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.