TPS62089AEVM-187

TPS62089AEVM-187

Order now

Overview

The TPS62089AEVM-187 facilitates the evaluation of the TPS62089A 2-A step-down converter with DCSControl™ in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS62089A is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.

Features
  • 2.4-V to 5.5-V input voltage range
  • 2 A of output current
  • 1-mm maximum solution height
  • 12-mm2 total solution size
  • 4-μA quiescent current
DC/DC converters
TPS62089A — 2.4-V to 5.5-V input, 2-A, step-down converter in 1.2-mm x 0.8-mm WCS package with forced-PWM
Download View video with transcript Video

Order & start development

Evaluation board

TPS62089AEVM-187 — 5.5-V input, 3-A output synchronous step-down converter evaluation module at forced-PWM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62089AEVM-187 — 5.5-V input, 3-A output synchronous step-down converter evaluation module at forced-PWM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS6208xA Step-Down Converter Evaluation Module User's Guide PDF | HTML May 20, 2022
Certificate TPS62089AEVM-187 EU RoHS Declaration of Conformity (DoC) Jun 9, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos