TPS62A204QEVM-116

TPS62A204QEVM-116

Order now

Overview

TPS62A204QEVM-116 is an evaluation board for the TPS62A20XQ family of automotive, synchronous step-down buck converters optimized for high efficiency and compact design size. TPS62A204QEVM-116 delivers an output current up to 4A. This EVM can be used for TPS62A20x-Q1 as well as for the TPS62A2Nx-Q1 series.

Features
  • Input voltage range: 2.75V to 6V
  • Adjustable output voltage range: 0.4V to 3.6V
  • Quiescent current: < 33µA
  • Output voltage accuracy: 0.8% (–40°C to 150°C)
  • Switching frequency: 1.5MHz to 4MHz
  • Power save mode or PWM option available
DC/DC converters
TPS62A2I4-Q1 — Automotive, 2.75V to 6V, 4A step-down converter in a 2.1 mm x 2.1 mm wettable-flanks QFN package TPS62A2N4-Q1 — Automotive, 2.75V to 6V, 4A step-down converter in a 2.1mm x 2.1mm wettable-flanks QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62A204QEVM-116 — TPS62A204-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62A204QEVM-116 — TPS62A204-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62A204-Q1 Step-Down Converter Evaluation Module PDF | HTML Nov 3, 2025
Certificate TPS62A204QEVM-116 EU Declaration of Conformity (DoC) Oct 20, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos