TPS63060EVM-619
TPS63060EVM-619 Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Evaluation Module
TPS63060EVM-619
Overview
The Texas Instruments TPS63060EVM-619 evaluation module is designed to help the user easily evaluate and test the operation and functionality of the TPS63060. The TPS63060EVM-619 uses the TPS63060 adjustable version and is set to 5-V output. The EVM operates with full-rated performance with an input voltage between 2.5 V and 12 V. The Texas Instruments TPS63060 is a highly efficient, single-inductor, buck-boost converter in a 14-pin, 3-mm × 4-mm QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the TPS63060EVM-619. This user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module.
Features
- Up to 93% Efficiency
- 2A/1A Output Current at 5V in Step Down Mode
- 1.3A Output Current at 5V in Boost Mode (VIN>4V)
- Automatic Transition Between Step Down and Boost Mode
- Typical Device Quiescent Current less than 60μA
- Input Voltage Range: 2.5V to 12V
- Fixed and Adjustable Output Voltage Options from 2.5V to 8V
- Power Save Mode for Improved Efficiency at Low Output Power
- Forced Fixed Frequency Operation at Low Output Power
- Load Disconnect During Shutdown
- Over-Temperature Protection
- Buck-Boost Overlap Control™
- Power Good Output
Buck-boost, inverting & split-rail converters (integrated switch)
Order & start development
TPS63060EVM-619 – TPS63060EVM-619 Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Evaluation Module
Design files
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | TPS63060EVM-619 | Jan. 19, 2012 |
Datasheet | TPS6306x High Input Voltage, Buck-Boost Converter With 2-A Switch Current datasheet (Rev. C) | Sep. 15, 2020 | |
More literature | TPS63060EVM-619 EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.