TPS63802EVM

TPS63802 high current, high efficiency buck boost converter evaluation module

TPS63802EVM

Order now

Overview

The TPS63802EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63802 Buck-Boost Converter. The EVM operates from 1.3V to 5.5V input voltage. Output currents can go up to 2A in buck mode and boost mode. the User can easily evaluate the different feauture of the TPS63802 including precise device enable. The TPS63802 comes in a small 3 x 2 mm²  HodRod™ QFN package.

Features
  • Real buck- or boost-mode operation with automatic and seamless transition between modes
  • High efficiency from 500-µA to 2A output current up to 96%
  • 11-μA operating quiescent current
  • True shutdown function with load disconnect
  • Power save mode with mode selection
Buck-boost, inverting & split-rail converters (integrated switch)
TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package
Download

Order & start development

Evaluation board

TPS63802EVM – TPS63802 high current, high efficiency buck boost converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide TPS63802EVM (Rev. B) Sep. 24, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos