TPS6593EVM

TPS6593EVM

Order now

Overview

The TP6593EVM evaluation module can be used to demo, debug, test, and configure one or more TPS6593x power management ICs for industrial applications. The device installed by default is the TPS65930400RWERQ1 which is the four single-phase configuration (3.5 A each), with one additional step-down converter with 2-A capability along with four LDOs and a variety of power monitoring functions. The board supports stacking with other TPS6593 EVMs to test multi-PMIC operation.

Features
  • Input voltage range from 3 V to 5.5 V.
  • Onboard MSP432 to communicate with PMIC using GUI + provided USB cable.
  • The single phase configuration has 4 +1 rails outputs and the board can be reworked to support any other TPS6593 phase configurations.
  • Boards can be stacked to support multi-PMIC operation testing.

  • USB male A to USB male C cable

General-purpose MCUs
MSP432E401Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Multi-channel ICs (PMICs)
TPS6593-Q1 — Automotive 2.8-V to 5.5-V PMIC with 5 bucks and 4 LDOs
Download View video with transcript Video

Order & start development

Evaluation board

TPS6593EVM — TPS6593 evaluation module for a phase reconfigurable PMIC with five buck and four LDO regulators

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS6593EVM — TPS6593 evaluation module for a phase reconfigurable PMIC with five buck and four LDO regulators

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPS6593EVM EU Declaration of Conformity (DoC) (Rev. A) May 2, 2023
User guide Scalable PMIC's GUI User’s Guide (Rev. B) PDF | HTML Jun 27, 2022

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos