TPS65991EVM

TPS65991EVM

Order now

Overview

The The TPS65991EVM is a complete reference design for a single port USB Type-C® and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort™ and debug existing USB Type-C and Power Delivery systems.

Features
  • Up to 15-W source
  • PD3.0 compliant
  • Built in SPI/I2C debugger and programmer
  • Fully configurable for any USB Type-C and Power Delivery application
Download View video with transcript Video

Order & start development

Evaluation board

TPS65991EVM — TPS65991 USB Type-C® Power Delivery controller evaluation module

Supported products & hardware

TPS65991EVM — TPS65991 USB Type-C® Power Delivery controller evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos