TPS7B7702EVM

TPS7B7702-Q1 dual-channel antenna LDO linear regulator evaluation module

TPS7B7702EVM

Order now

Overview

The TPS7B7702EVM evaluation module (EVM) helps designers evaluate the operation and performance of TPS7B7702QPWPRQ1 antenna LDO. The TPS7B7702-Q1 is a monolithic integrated dual channel LDO with current sense in an HTSSOP package. The device is designed to provide a power supply to an active antenna in automotive environment. The device has integrated protection for overload, overtemperature, reverse battery polarity, reverse current, and output short circuit to battery or ground. The device supports a supply voltage up to VIN = 45 V and loads up to 300 mA per channel. The high accuracy current sense of the deivce detects open, normal and short circuit antenna conditions without further calibration at low current.

Features
  • 4.5-V to 45-V wide maximum input voltage range
  • Adjustable output voltage from 1.5 V to 20 V
  • 300-mA output current per channel
  • High accuracy current sense
  • Ability to distinguish all faults with current sense
  • Stable with an output capacitor with a value of 2.2 µF to 100 µF (ESR from 1 mΩ to 5 Ω)
Linear & low-dropout (LDO) regulators
TPS7B7701-Q1 Automotive 300-mA, off-battery (40-V), adjustable antenna low-dropout voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7B7702EVM — TPS7B7702-Q1 dual-channel antenna LDO linear regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7B7702EVM TPS7B7702-Q1 dual-channel antenna LDO linear regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7B7702-Q1 Evaluation Module User's Guide (Rev. A) Mar 8, 2016
Certificate TPS7B7702EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.